13551

连接器 RST20I5S B1 ZR3S L BR0

Articlenr. 96.051.4551.4

RST 20i5 连接器, 5芯, 母头, 螺钉连接, 应用 ~50V/-120V, 20A, 用于13-18mm线缆外径, 编码颜色 信号棕, 外壳颜色 黑色

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号96.051.4551.4
文章描述 连接器 RST20I5S B1 ZR3S L BR0
EAN4015573890992
订货单位100 一片
原籍国DE
海关税号85366990

包装尺寸

包装长度360 mm
包装宽度340 mm
高度包装200 mm
包装毛重7085 g
单件净重58 g
容积包装24480 ccm
包装
100 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others