Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.904.4555.0 |
|---|---|
| article description | compensating terminal 9785U/500 OHM-SPT/V0 |
| EAN | 4015573605671 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 276 mm |
|---|---|
| width packed | 128 mm |
| height packed | 69 mm |
| gross weight packed | 1386 g |
| net weight single part | 26.5 g |
| volume packed | 2438 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview