Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.904.1055.0 |
---|---|
Article description | Compensating terminal 9785U/20 KOHM/V0 |
EAN | 4015573605602 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 276 mm |
---|---|
Width packed | 128 mm |
Height packed | 69 mm |
Gross weight packed | 1386 g |
Net weight single part | 26.5 g |
Volume packed | 2438 ccm |