Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Array
R1.500.0525.0 | |
Tilslutningskabel SLX-CAB-M12-0525 | |
EAN | 4049088208430 |
Ordre enhed | 1 St |
DE | |
85444290 |
Emballagens dimensioner
350 mm | |
270 mm | |
50 mm | |
877,6 g | |
871,8 g | |
4725 ccm | |
taske | |
1 St |