21896

连接电缆 SLX-CAB-M12-0510

Articlenr. R1.500.0510.0

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号R1.500.0510.0
文章描述 连接电缆 SLX-CAB-M12-0510
EAN4049088208416
订货单位1 一片
原籍国DE
海关税号85444290

包装尺寸

包装长度220 mm
包装宽度220 mm
高度包装30 mm
包装毛重334,9 g
单件净重329,8 g
容积包装1452 ccm
包装
1 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others