Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.430.2653.0 |
---|---|
article description | distributor BST14I3V 2P1T WS |
EAN | 4015573695702 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 318 mm |
---|---|
width packed | 125 mm |
height packed | 60 mm |
gross weight packed | 680 g |
net weight single part | 6.8 g |
volume packed | 2385 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |