safety switch SIN 2250 AC 110/230V
Articlenr. R1.310.2250.0
Safety switch with separated actuator and guard locking, magnet-actuated, 1500 N, 2 NC / 2 NO contacts
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.310.2250.0 |
---|---|
article description | safety switch SIN 2250 AC 110/230V |
EAN | 4049088135378 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365080 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 100 mm |
height packed | 62 mm |
gross weight packed | 409.63 g |
net weight single part | 340.2 g |
volume packed | 1147 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |