safety switch SIN 1220 AC 110/230V
Articlenr. R1.310.1220.0
Safety switch with separated actuator and guard locking, spring-actuated, 1500 N, 4 NC contacts
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.310.1220.0 |
---|---|
article description | safety switch SIN 1220 AC 110/230V |
EAN | 4049088135309 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365080 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 100 mm |
height packed | 62 mm |
gross weight packed | 440 g |
net weight single part | 427.91 g |
volume packed | 1147 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |