Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.200.1121.0 |
---|---|
article description | emergency stop complete SNH 1121 |
EAN | 4049088044403 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365080 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 120 mm |
height packed | 60 mm |
gross weight packed | 69.1 g |
net weight single part | 66.1 g |
volume packed | 1152 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |