Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.597.0019.0 |
---|---|
article description | muting box SLX-MUT-BOX4-BT |
EAN | 4049088216541 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 150 mm |
height packed | 40 mm |
gross weight packed | 212.51 g |
net weight single part | 203.37 g |
volume packed | 1440 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |