Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.604.0001.0 |
---|---|
article description | replacement reflector SLD-MIR |
EAN | 4049088205859 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 70099200 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 115 mm |
height packed | 45 mm |
gross weight packed | 284.9 g |
net weight single part | 238.8 g |
volume packed | 905.625 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |