Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.604.1363.0 |
---|---|
article description | reflector column SLD-COLM3-1360 |
EAN | 4049088209307 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1400 mm |
---|---|
width packed | 200 mm |
height packed | 200 mm |
gross weight packed | 7781 g |
net weight single part | 5829 g |
volume packed | 56000 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |