Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.604.1060.0 |
---|---|
article description | reflector column SLD-COLM2-1060 |
EAN | 4049088205293 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1105 mm |
---|---|
width packed | 190 mm |
height packed | 175 mm |
gross weight packed | 6491 g |
net weight single part | 4856 g |
volume packed | 36741.25 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |