PCB pin header 8513 SEGN/8 G THR OB
Artikelnr. 25.656.0808.0
PCB pin header with pin header, connection method depends on used socket part , 8 poles, with solder pin (1.5mm, tin plated), pitch: 3.5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 25.656.0808.0 |
---|---|
article description | PCB pin header 8513 SEGN/8 G THR OB |
EAN | 4049644015526 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 175 mm |
height packed | 38 mm |
gross weight packed | 332.2 g |
net weight single part | 5.674 g |
volume packed | 1210 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |