Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 25.372.3253.0 |
---|---|
article description | PCB pin header 8313 S / 2 W OB |
EAN | 4015573197473 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 118.5 g |
net weight single part | 0.96 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |