Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 25.630.1653.0 |
---|---|
article description | PCB connector 8513 BFK / 16 TOP |
EAN | 4015573552289 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 89 mm |
height packed | 69 mm |
gross weight packed | 560 g |
net weight single part | 10.808 g |
volume packed | 1136 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |