Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 25.342.0753.0 |
---|---|
article description | PCB connector 8213 BL / 7 G |
EAN | 4015573559035 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 325 g |
net weight single part | 5.9 g |
volume packed | 500 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |