cable assembly RST20I5KS-S 25D 50GL
Artikelnr. 96.453.50D4.0
RST® CLASSIC connection cable, free end - male, number of poles 5, rated voltage 400 V / 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier light grey
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 96.453.50D4.0 |
---|---|
article description | cable assembly RST20I5KS-S 25D 50GL |
EAN | 4049088515170 |
order unit | 8 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 11087.2 g |
net weight single part | 1337.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 8 piece(s) |