cable assembly RST20I3K1BS 15 99SW
Artikelnr. 96.232.9930.1
RST20i3 connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H07RN-F, total length 9.9 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 96.232.9930.1 |
---|---|
article description | cable assembly RST20I3K1BS 15 99SW |
EAN | 4015573822184 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7900 g |
net weight single part | 1467 g |
volume packed | 23799 ccm |