cable assembly RST08I3 KS-2 75 L 25KG
Artikelnr. 4L.437.2538.8
RST® MICRO connection cable, free end - male, number of poles 3, rated voltage 250 V / 400 V, rated current 6 A, cable type H05RN-F, total length 2.5 m, nominal cross section conductor 0.75 mm², longitudinal sealing yes, color of coding/ contact carrier pebble grey
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 4L.437.2538.8 |
---|---|
article description | cable assembly RST08I3 KS-2 75 L 25KG |
EAN | 4049088574009 |
order unit | 40 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8560 g |
net weight single part | 206 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 40 piece(s) |