cable assembly GST15I3KSBS 15 W 15WS
Artikelnr. 91.232.1500.2
gesis® MINI connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier white
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 91.232.1500.2 |
---|---|
article description | cable assembly GST15I3KSBS 15 W 15WS |
EAN | 4049088519468 |
order unit | 30 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 5404.98 g |
net weight single part | 164 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |