cable assembly GST08I2B- 75T 30GNO3
Artikelnr. 90.210.3023.2
gesis® MICRO connection cable, female - free end, number of poles 2, rated voltage 50 V, rated current 6 A, cable type H03V2V2H2-F, fire class Eca, total length 3 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier green
Preis
Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 90.210.3023.2 |
---|---|
article description | cable assembly GST08I2B- 75T 30GNO3 |
EAN | 4049088365973 |
order unit | 75 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 290 mm |
height packed | 218 mm |
gross weight packed | 7357.5 g |
net weight single part | 94 g |
volume packed | 24402.92 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |