Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | Z5.503.5421.0 |
---|---|
article description | cable screw gland M50 MS 15 27,0-38,0 |
EAN | 4049088386060 |
order unit | 5 piece(s) |
country of origin | TR |
customs tariff number | 74122000 |
packaging dimensions
length packed | 260 mm |
---|---|
width packed | 200 mm |
height packed | 70 mm |
gross weight packed | 1536.1 g |
net weight single part | 304.9 g |
volume packed | 3640 ccm |
packaging | bag |
packaging quantity | 5 piece(s) |