device for monitoring of safety-related circuits SNV4074SL-A 30s AC115-230V
Articlenr. R1.188.2350.0
Base unit, single-channel or two-channel control, automatic-/manual reset with reset switch monitoring, 2 immediatey switching current paths, 2 enabling current path off-delayed not retriggerable , 2 signalling contacts immediatly, 2 signalling contacts off-delayed, 0 - 30s, AC 115-230 V, push-in terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.2350.0 |
---|---|
article description | device for monitoring of safety-related circuits SNV4074SL-A 30s AC115-230V |
EAN | 4046521300645 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 55 mm |
gross weight packed | 450 g |
net weight single part | 450 g |
volume packed | 1305 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |