device for monitoring of safety-related circuits SNV4063KL-A 150S DC 24V
Articlenr. R1.188.4100.0
Base unit, single-channel or two-channel control, automatic-/ manual reset with reset switch monitoring, 2 immediatey switching current paths, 1 enabling current path off-delayed, 7,5 - 150s, DC 24 V, screw- terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.4100.0 |
---|---|
article description | device for monitoring of safety-related circuits SNV4063KL-A 150S DC 24V |
EAN | 4049088268991 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 240 g |
net weight single part | 233.071 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |