extension module GESIS FLEX-0/2W F
Articlenr. 83.020.0634.0
System gesis FLEX - The fused 2-fold shutter output 230 VAC/3 A, with flat surface mounted housing which can be fitted on in DIN rail for decentralized installation, is managed by the base module. Each output is fused with a 3.15AT fine-wire-fuse. It receives its main and bus supply from the upstream module. The parameter set enables different automation functions. The manual operation level allows functional testing without prior system integration. The electrical connections are pluggable in accordance with IEC 61535, separate automation and installation.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0634.0 |
---|---|
article description | extension module GESIS FLEX-0/2W F |
EAN | 4049088292088 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 245 mm |
height packed | 170 mm |
gross weight packed | 3615 g |
net weight single part | 324 g |
volume packed | 14577.5 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
405431169