Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.591.0006.0 |
---|---|
article description | rotary holding 360° SLX-MO-RO1 |
EAN | 4049088205095 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 100 mm |
height packed | 50 mm |
gross weight packed | 108 g |
net weight single part | 106 g |
volume packed | 800 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |