connector ST17/2 B1Q ZEV1WS
Articlenr. 93.941.4158.0
Connector ST17, 2 pole, female, screw connection, up to 6,0 mm², 50V/16A, color of coding: white, color of housing: white
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.941.4158.0 |
---|---|
article description | connector ST17/2 B1Q ZEV1WS |
EAN | 4015573244771 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 22.114 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |