Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.310.9005.0 |
---|---|
article description | actuator SIN 9005 |
EAN | 4049088135439 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 70 mm |
height packed | 20 mm |
gross weight packed | 32.1 g |
net weight single part | 31 g |
volume packed | 168 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |