Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.310.9004.0 |
---|---|
article description | actuator SIN 9004 |
EAN | 4049088135422 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 120 mm |
height packed | 40 mm |
gross weight packed | 89.6 g |
net weight single part | 87.12 g |
volume packed | 768 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |