Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.310.9003.0 |
---|---|
article description | actuator SIN 9003 |
EAN | 4049088135415 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 120 mm |
height packed | 30 mm |
gross weight packed | 130.7 g |
net weight single part | 127.7 g |
volume packed | 720 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |