Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.310.9002.0 |
---|---|
article description | actuator SIN 9002 |
EAN | 4049088135408 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 190 mm |
---|---|
width packed | 120 mm |
height packed | 30 mm |
gross weight packed | 113.36 g |
net weight single part | 107.58 g |
volume packed | 684 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |