Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.591.0011.0 |
---|---|
article description | rotary holding 360° SLX-MO-RO-SET1 |
EAN | 4049088205149 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 73269098 |
packaging dimensions
length packed | 230 mm |
---|---|
width packed | 150 mm |
height packed | 5 mm |
gross weight packed | 438.6 g |
net weight single part | 435.6 g |
volume packed | 172.5 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |