Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.595.0600.0 |
---|---|
article description | tilted mirror SLX-MIR-0600 |
EAN | 4049088205989 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 755 mm |
---|---|
width packed | 170 mm |
height packed | 65 mm |
gross weight packed | 1551.6 g |
net weight single part | 1237 g |
volume packed | 8342.75 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |