Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.592.1300.0 |
---|---|
article description | safety screen for SLX-COL SLX-COLP-1300 |
EAN | 4049088205354 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 39205100 |
packaging dimensions
length packed | 1370 mm |
---|---|
width packed | 160 mm |
height packed | 70 mm |
gross weight packed | 1397.4 g |
net weight single part | 375.5 g |
volume packed | 15344 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |