Produkt startside
Tekniske data
Downloads
Tilbehør
Passer til
Datablad
commercial data
article number | 25.880.3353.0 |
---|---|
article description | PCB connector 8413 BFK / 3 TOP OB |
EAN | 4015573621558 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 130 mm |
height packed | 54 mm |
gross weight packed | 620 g |
net weight single part | 4.92 g |
volume packed | 1397 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |