boîte de distribution systèmes CPO MIX 9/9
Vare nummer 98.530.1300.0
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power and data distribution. In the distribution box made of 1 mm galvanised sheet steel, a 5-pole gesis® CLASSIC, black coded, serves as input for the energy side. Each outer conductor is routed three times to a pluggable outgoing circuit. The nine outlets are designed as 3-pole gesis® CLASSIC connectors and colour-coded in black. Power and data distribution is mechanically separated in the Distribution Box. An additional hammer head rail serves as input for the data side. Nine cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The system distributor therefore offers nine decentralised distribution points for data technology.

Lagerbeholdning
données commerciales
numéro d'article | 98.530.1300.0 |
---|---|
description de l'article | boîte de distribution systèmes CPO MIX 9/9 |
EAN | 4049088646966 |
unité de commande | 5 pièce(s) |
pays d'origine | CZ |
numéro de tarif douanier | 85371098 |
dimensions de l’emballage
longueur emballée | 392 mm |
---|---|
largeur emballée | 392 mm |
hauteur emballée | 262 mm |
poids brut emballé | 13360 g |
poids net pièce unique | 2108 g |
volume emballé | 40260 ccm |
conditionnement | carton |
quantité d'emballages | 5 pièce(s) |