Distribution Box CPO MIX 3/3
Vare nummer 98.530.1206.0
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power and data distribution. In the distribution box made of 1 mm galvanised sheet steel, a 5-pole gesis® CLASSIC, black coded, serves as input for the energy side. Each outer conductor is routed to a pluggable outgoing circuit. The three outlets are designed as 3-pole gesis® CLASSIC connectors and colour-coded in black. Power and data distribution is mechanically separated in the Distribution Box. An additional hammer head rail serves as input for the data side. Three cut-outs are provided in the distributor for the installation of RJ45 Key-Stone modules. The Key-Stone modules are enclosed and must be installed on site. The system distributor therefore offers three decentralised distribution points for data technology.

Lagerbeholdning
Datos comerciales
Número de pieza | 98.530.1206.0 |
---|---|
Descripción de los artículos | Distribution Box CPO MIX 3/3 |
EAN | 4049088646249 |
Unidad de embalaje | 5 pieza(s) |
País de origen | CZ |
Número del arancel aduanero | 85371098 |
Dimensiones del embalaje
Longitud empaquetada | 392 mm |
---|---|
Anchura embalada | 392 mm |
Altura embalada | 262 mm |
Peso bruto embalado | 7210 g |
Peso neto de una pieza | 908 g |
Volumen de la caja de cartón | 40260 ccm |
Empaquetado | cartón |
Unidad de embalaje | 5 pieza(s) |