cable clip PODIS 5G6 / 5G16
Articlenr. 07.432.8100.0
Cable bracket and strain relief for tray cables podis 5G6 and podis 5G16, for wall and ceiling mount, for one fixing point 2 pcs. are required for the podis 5G16 cable and 1 pc. for 5G6 cable; spare part for strain relief in end fedd-in boxes podis 5G16 (75.450.xx14.3)
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.432.8100.0 |
---|---|
article description | cable clip PODIS 5G6 / 5G16 |
EAN | 4049088504136 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 570 g |
net weight single part | 12 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
157899409