device connector RST16I3/2S S1 M02 H BL
Articlenr. 46.032.5054.9
RST® MINI device connector, standard, straight, M16, number of poles 2, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, color of coding/ contact carrier light blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.032.5054.9 |
---|---|
article description | device connector RST16I3/2S S1 M02 H BL |
EAN | 4049088296161 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1075 g |
net weight single part | 10.7 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |