device connector RST50I5S S1 M02V SW
Articlenr. 97.052.5053.1
RST® POWER device connector, standard, straight, not fixed in position, M32, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 50 A, color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 97.052.5053.1 |
---|---|
article description | device connector RST50I5S S1 M02V SW |
EAN | 4049088080098 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 2375 g |
net weight single part | 105 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |
Eldas Number
157886958