Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0056.6 |
---|---|
article description | Pipe Clamp D50 |
EAN | 4049088700361 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 39174000 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 150 mm |
height packed | 105 mm |
gross weight packed | 407 g |
net weight single part | 14 g |
volume packed | 3071.25 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |