Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0055.7 |
---|---|
article description | Pipe Clamp D20 |
EAN | 4049088677670 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 39174000 |
packaging dimensions
length packed | 145 mm |
---|---|
width packed | 95 mm |
height packed | 95 mm |
gross weight packed | 250.7 g |
net weight single part | 4.4 g |
volume packed | 1308.625 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
157899413