connector RST20I5S B1 ZR3S KG02
Articlenr. 96.051.4553.8
RST® CLASSIC connector, straight, number of poles 5, female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 13 - 18 mm, color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.051.4553.8 |
---|---|
article description | connector RST20I5S B1 ZR3S KG02 |
EAN | 4049088636073 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 69.9 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |