device connector RST16I3/2 2 D03 MTB
Articlenr. 46.032.M0L1.6
RST® MINI device connector, modular, straight, M20, number of poles 2, model male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 16 A, longitudinal sealing yes, color of coding/ contact carrier turquoise blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.032.M0L1.6 |
---|---|
article description | device connector RST16I3/2 2 D03 MTB |
EAN | 4049088573064 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 314 mm |
---|---|
width packed | 138 mm |
height packed | 70 mm |
gross weight packed | 713.25 g |
net weight single part | 12.555 g |
volume packed | 3033 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |