connector RST16I3/2S S1 ZT3S A TB
Articlenr. 46.032.4451.6
RST® MINI connector, straight, number of poles 2, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 16 A, cable diameter 7.1 - 13 mm, color of coding/ contact carrier turquoise blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.032.4451.6 |
---|---|
article description | connector RST16I3/2S S1 ZT3S A TB |
EAN | 4049088579615 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 1700 g |
net weight single part | 15 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |