22153

connector RST16I3 S B1 ZT3S L BR

Articlenr. 46.031.4450.4

RST® MINI connector, straight, number of poles 3, female, connection type screw connection, rated voltage 50 V / 120 V, rated current 16 A, cable diameter 7.1 - 13 mm, color of coding/ contact carrier signal brown

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number46.031.4450.4
article description connector RST16I3 S B1 ZT3S L BR
EAN4049088579776
order unit100 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed304 mm
width packed256 mm
height packed202 mm
gross weight packed2420 g
net weight single part22.2 g
volume packed15720 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others