connector RST20I4C B1 YR2 GL
Articlenr. 96.143.0153.0
RST20i5/4 connector (90° angled), 4 pole, female, for crimp contacts, application 250/400V with PE, 20A, for cable diameters 10-14mm, coding color light grey, color of housing light grey
Not yet available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.143.0153.0 |
---|---|
article description | connector RST20I4C B1 YR2 GL |
EAN | 4049644012280 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |