pluggable PCB Terminal 8543 / 15 OB
Articlenr. 25.602.6553.0
Plugable-PCB terminal, 15 poles, pitch: 3.5 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.602.6553.0 |
---|---|
article description | pluggable PCB Terminal 8543 / 15 OB |
EAN | 4015573560185 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |