Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.385.3253.0 |
---|---|
article description | PCB connector 8413 B / 12 VR OB |
EAN | 4015573199255 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 276 mm |
---|---|
width packed | 128 mm |
height packed | 69 mm |
gross weight packed | 1493 g |
net weight single part | 28.3 g |
volume packed | 2438 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |